NJ1 Series Machine Automation Controller
Machine controller for small applications with options for direct database connectivity. Built-in EtherNet/IP and EtherCAT with up to 2 axes of motion.
You are currently viewing the Omron Aveva Edge page.
Analytics, consolidation, artificial intelligence (AI), machine learning (ML), remote management/deployment, remote notifications and monitoring
Data acquisition, data manipulation (aggregations, filtering, contextualization, normalization), link with the cloud, local maintenance, local operation
Operational real-time control, raw data measurements
Machine controller for small applications with options for direct database connectivity. Built-in EtherNet/IP and EtherCAT with up to 2 axes of motion.
Jump into machine automation to achieve complete process control.
Popular, flexible and modular PLC designed for superior performance, faster I/O response as well as extreme scalability - so you will only need one family of PLC for all your applications.
The power of the NY Series combined with the functionality of the NA Series human machine interface creates a platform which software visualization potential can be unleashed for users across the plan...
Soft NA offers the functionality of the NA5 human machine Interface (HMI) on an industrial PC (IPC)